07056-9398-0
07056-9398-0
High accuracy, non-invasive temperature sensing meets clamp-on technology
High accuracy, non-invasive sensor meets clamp-on technology.
Redefining Temperature
Measurement
Get high accuracy readings without costly production downtime.
Launching May 2021. Enter your email to receive 20% off at launch.
Launching May 2021. Enter your email to receive 20% off at launch.
Redefining Temperature Measurement
Get high accuracy readings without costly production downtime.
• Non-invasive solution
• Install in seconds
• High accuracy & speed
No cuts or welding
Install in seconds
High accuracy & speed
Omega’s patent pending Hybrid Temperature Sensing platform uses multiple sensors and a proprietary algorithm to achieve the same accuracy and fast response times as state-of-the-art invasive sensors without the cost and risk.
Get the Data
Get the Data
Omega’s patent pending Hybrid Temperature Sensing platform uses multiple sensors and a proprietary algorithm to achieve the same accuracy and fast response times as state-of-the-art invasive sensors without the cost and risk.
Introducing HANI
TM
Introducing HANI
TM
PATENT PENDING
PATENT PENDING